IESNA:LM-63-2002
[TEST]P955013
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-2)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8A-830-U-T4W-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 3000K, 350mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE IV WIDE OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 3000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]25106
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 227.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 46 55 65 75
85 90 95 105 115 125 135 145 155 165
175 180
2750.4 3004 3279.9 3573 3826.6 4039.1 4200.2 4294.4 4309.8 4263.6
4215.6 4212.2 4241.3 4304.7 4453.8 4825.7 5749.3 7135.7 8371.2 9320.6
10050.6 10739.5 11361.5 11945.9 12338.3 11772.8 9529.6 6666.1 4609.7 3100
1307.5 414.7 197.1 85.7 27.4 0 0
2750.4 3009.2 3300.5 3583.3 3838.6 4051.1 4222.4 4316.7 4330.4 4289.3
4236.2 4234.4 4256.7 4321.8 4474.4 4765.7 5560.8 6912.9 8290.7 9274.3
10033.4 10797.7 11382.1 11954.5 12377.7 12012.7 9935.8 7094.5 4830.8 3214.8
1391.5 450.7 229.6 101.1 36 0 0
2750.4 3005.8 3288.5 3561 3804.3 4006.5 4162.5 4260.1 4270.4 4234.4
4195 4188.2 4212.2 4277.3 4422.9 4695.4 5341.5 6559.9 7930.8 8996.7
9785 10614.4 11400.9 12122.4 12732.5 12907.2 11508.9 8955.6 6042.3 3924.3
1816.5 716.3 402.7 222.8 102.8 34.3 0
2750.4 2985.2 3247.4 3507.9 3727.2 3914 4063.1 4140.2 4165.9 4150.5
4121.3 4117.9 4138.5 4169.3 4255 4428.1 4722.8 5401.4 6559.9 7889.7
9072.1 10170.5 11291.3 12346.9 13356.2 14144.5 14677.5 14720.3 13798.3 10946.8
6152 2202 884.2 473 217.6 49.7 0
2750.4 2950.9 3182.3 3420.5 3627.8 3804.3 3944.8 4039.1 4081.9 4092.2
4090.5 4100.8 4129.9 4157.3 4212.2 4337.3 4556.6 4887.3 5506 6551.3
7917.1 9375.4 10842.3 12369.2 13628.7 14818 15985 17289.1 18305.3 17558.1
13890.9 7651.5 3010.9 1346.9 568.9 58.3 0
2750.4 2932.1 3136 3341.6 3530.1 3703.2 3843.7 3953.4 4013.4 4056.2
4087.1 4136.8 4212.2 4272.1 4328.7 4417.8 4608 4913 5379.2 5949.8
6791.2 7893.1 9147.5 10494.4 11884.2 13424.8 15145.3 17165.7 19948.7 21602.3
19763.6 14855.7 8079.9 2882.4 716.3 41.1 0
2750.4 2921.8 3122.3 3329.6 3513 3686.1 3835.2 3943.1 4008.2 4049.4
4092.2 4141.9 4213.9 4277.3 4344.1 4443.5 4628.6 4928.5 5398 6002.9
6810.1 7889.7 9114.9 10434.4 11851.6 13409.3 15167.6 17294.2 19945.2 21502.9
19494.5 14571.2 8040.5 2940.6 707.7 46.3 0
2750.4 2887.5 3052 3232 3405 3573 3723.8 3850.6 3941.4 4011.7
4085.4 4174.5 4272.1 4354.4 4434.9 4549.8 4734.8 5021 5446 6025.2
6762.1 7663.5 8744.8 9990.6 11399.2 12984.4 14715.2 16584.7 18881 20635.8
18236.7 11388.9 5166.7 1758.2 418.1 36 0
2750.4 2865.2 2988.6 3130.8 3285.1 3441 3595.2 3730.6 3854 3962
4075.1 4183 4285.9 4376.7 4479.5 4628.6 4842.8 5173.5 5670.5 6349.1
7247 8318.1 9560.5 10917.7 12298.9 13752.1 15244.7 16829.8 18406.4 18937.6
16826.4 11277.6 4851.4 1454.9 586.1 162.8 0
2750.4 2825.8 2914.9 3017.7 3146.3 3286.8 3423.9 3566.1 3696.4 3828.3
3962 4083.6 4186.5 4296.1 4412.7 4551.5 4767.4 5113.5 5648.2 6427.9
7442.4 8612.8 9865.5 11135.3 12400 13669.8 14977.3 16230 16800.7 15712.5
12372.6 6206.9 1676 635.8 346.2 96 0
2750.4 2784.7 2829.2 2901.2 2997.2 3101.7 3226.8 3348.5 3480.4 3603.8
3747.8 3886.6 4023.7 4167.6 4316.7 4494.9 4740 5120.4 5692.8 6547.9
7670.3 9001.8 10287.1 11394.1 12352 13258.5 13995.4 14170.2 13279.1 10849.1
6768.9 2474.5 497 152.5 53.1 18.9 0
2750.4 2764.1 2783 2837.8 2916.6 3004 3108.6 3216.5 3333.1 3458.2
3591.8 3728.9 3879.7 4033.9 4205.3 4410.9 4680 5075.8 5631.1 6391.9
7411.6 8594 9678.7 10353.9 10664.1 10720.6 10491 9764.4 8432.9 6465.6
3806 1295.5 294.7 84 24 10.3 0
2750.4 2736.7 2738.4 2767.6 2820.7 2885.8 2964.6 3048.6 3132.6 3211.4
3298.8 3379.3 3473.6 3564.4 3663.8 3783.7 3960.3 4237.9 4676.6 5315.8
6136.6 6969.4 7543.5 7624 7164.8 6311.4 5091.3 3574.7 2037.5 932.2
399.3 150.8 56.6 22.3 10.3 1.7 0
2750.4 2688.7 2652.7 2632.2 2615 2584.2 2531.1 2447.1 2335.7 2203.8
2053 1893.6 1734.2 1592 1482.3 1401.8 1343.5 1321.2 1436 1701.7
1996.4 2238 2224.3 1833.6 1285.2 856.8 592.9 413 275.9 171.4
108 68.5 34.3 13.7 3.4 0 0
2750.4 2644.2 2561.9 2459.1 2311.7 2128.4 1912.4 1670.8 1413.8 1161.9
978.5 882.5 862 870.5 899.7 925.4 945.9 947.7 925.4 879.1
827.7 776.3 721.4 661.5 582.6 485 378.7 272.5 203.9 149.1
96 56.6 22.3 8.6 3.4 0 0
2750.4 2604.8 2457.4 2260.3 1989.6 1693.1 1382.9 1108.7 951.1 898
870.5 846.5 827.7 808.8 798.6 791.7 783.1 764.3 723.2 663.2
603.2 543.2 485 418.1 351.3 293 250.2 212.5 167.9 114.8
58.3 29.1 13.7 5.1 0 0 0
2750.4 2565.3 2358 2042.7 1693.1 1338.4 1059 952.8 921.9 896.2
870.5 844.8 819.1 793.4 755.7 712.9 663.2 604.9 541.5 479.8
421.6 370.1 329 296.5 265.6 236.5 205.6 162.8 111.4 75.4
49.7 27.4 12 5.1 0 0 0
2750.4 2541.3 2258.6 1890.2 1475.5 1125.9 983.6 954.5 927.1 898
874 844.8 814 776.3 728.3 668.3 603.2 536.4 466.1 397.6
341 305 279.3 255.3 229.6 203.9 174.8 138.8 109.7 87.4
63.4 41.1 13.7 1.7 0 0 0
2750.4 2507.1 2162.6 1725.7 1297.2 1043.6 987.1 959.6 932.2 903.1
877.4 850 817.4 772.9 712.9 649.5 572.4 495.2 411.3 351.3
311.9 287.9 269 248.5 226.2 198.8 164.5 135.4 113.1 89.1
65.1 41.1 12 0 0 0 0
2750.4 2503.6 2131.8 1662.2 1228.7 1033.3 997.3 968.2 939.1 911.7
884.2 853.4 820.8 772.9 714.6 637.5 550.1 462.7 390.7 335.9
301.6 279.3 258.8 236.5 210.8 178.2 142.2 118.2 96 73.7
49.7 27.4 6.9 0 0 0 0
2750.4 2503.6 2109.5 1628 1199.6 1033.3 1004.2 975.1 942.5 911.7
884.2 855.1 822.6 779.7 724.9 649.5 556.9 464.4 385.6 327.3
293 272.5 251.9 227.9 198.8 157.7 121.7 101.1 82.3 61.7
39.4 15.4 1.7 0 0 0 0
2750.4 2512.2 2119.8 1633.1 1199.6 1033.3 1004.2 975.1 944.2 915.1
886 856.8 826 784.9 730 646 553.5 457.5 378.7 322.2
291.3 270.8 248.5 226.2 195.4 147.4 114.8 96 75.4 54.8
34.3 12 0 0 0 0 0
